August 20, 2025 – AutomationDirect has added more SapiSelco general purpose, stainless steel tooth, and specialty head ties, as well as new specialty material ties. These specialty material ties are designed with specific features to address particular needs and challenges across diverse applications, and include super UV resistant, chemical resistant, phosphorescent, and flame retardant versions.
Additional self-adhesive cord clips and mounts provide quick and simple mounting options, allowing for versatility in cable installation and management. Nail gun and screw mounts are ideal for cable anchoring and bundling and come in a variety of shapes and sizes. Various halogen-free panel/hole mounts anchor cables to panels or surfaces with pre-drilled holes. SapiSelco’s new specialized pipe support is designed for securing pipes, rods, or cable bundles parallel to each other.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download