NewsPress ReleasesPress Releases

Penn Union Aluminum Compression Lugs From AutomationDirect

Penn-Union BLUA series aluminum compression lugs

September 10, 2025-AutomationDirect adds Penn-Union BLUA series aluminum compression lugs which are built from premium-grade materials, delivering exceptional conductivity with minimal resistance. They meet or exceed all industry standards and are certified for installation using widely available tools, without compromising agency certifications.

Designed for reliability and cost-efficiency, Penn-Union’s full line of compression connectors features a color-coded system that simplifies inspection and ensures easier, compliant installations. These connectors are rated for use with copper or aluminum conductors, suitable for voltages up to 35 kV, and have a beveled entry for easy cable insertion. Manufactured from seamless aluminum tubing, these compression lugs are an excellent lightweight solution for electrical connectivity.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download