NewsPress ReleasesPress Releases

AcuAMP 3-Phase Voltage Transducers and Large Aperture Ground Fault Sensors

September 10, 2025-AutomationDirect has added AcuAMP 3-phase voltage transducers and ground fault sensors that deliver precise multi-phase voltage measurement and reliable ground fault detection to improve circuit monitoring, equipment protection, and safety in industrial environments.

AcuAMP 3VACT series transducers provide True RMS voltage measurement on each phase of three-phase AC systems. Each unit offers individual 4–20 mA outputs per phase plus a fourth output for average voltage. Supporting both Delta and Wye configurations, they feature input ranges up to 600 VAC and are available with line-to-line or line-to-neutral sensing options. A non-adjustable phase loss relay output provides added circuit protection.

AcuAMP GFSL series ground fault sensors now offer a broader selection of models with expanded control power and reset options, providing greater installation flexibility. They feature a fixed-core design, a large 1.78-inch sensing aperture, jumper-selectable trip setpoints, and monitor circuits up to 600 VAC. New models include either one SPST output with manual reset or two SPDT outputs with automatic reset; all are available with 24 VAC/VDC or 120 VAC control power.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download