September 10, 2025- AutomationDirect has added Dehn EZ50-S series surge protective devices (SPDs) which protect equipment from harmful voltage spikes and surges and are designed for challenging outdoor applications. They ensure uninterrupted performance and system uptime and are ideal for electric vehicles, water/wastewater facilities, data centers, mobile phone sites, and many more commercial/industrial environments.
These rugged surge protectors are NEMA 4X rated, include hardware for wall or panel mounting, and come prewired with 10 AWG, 36” stranded wires for quick and easy installation. Dehn EZ50-S surge protectors provide 50kA IMAX and 200kA SCCR surge protection, offer field-replaceable (hot swappable) plug-in modules, and feature per line visual indications to quickly identify the failure source.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download