September 10, 2025 – AuotmationDirect has added IDEM UGB-NET gate boxes that are designed for installation on machine guard doors, serving as an integrated solenoid locking guard with a double tamper-resistant interlock mechanism. Similar to universal gate boxes, these devices add the ability to communicate over the CIP safety protocol, providing greater functionality and easier integration.
These boxes offer high-level RFID-coded interlocking and machine control in a single unit. They are capable of holding guards closed with a holding force of up to 3,000N. These boxes can be used in conjunction with delay timers for added safety. They provide integrated machine control functions with an emergency stop button and three built-in user-configurable illuminated buttons, plus five colored lenses for application flexibility. They are available in right- or left-hand mount styles.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download