Cumming, GA — October 30, 2013 … AutomationDirect has expanded its photoelectric sensor offering to include OPT series short and long range distance sensors. Available with either Class 1 or Class 2 laser options, the distance sensors are constructed with rectangular plastic housings and fitted with an M12 quick-disconnect.
OPT short-range diffuse distance sensors utilize high-resolution CMOS line array technology, eliminating material, color and brightness-related measurement differences. Analog and switch output models are available with sensing ranges from 30 to 660mm, at up to 1,500 scans per second. OPT short-range series photoelectric sensor prices start at $319.
OPT long-range photoelectric sensors use the transit time measurement principle to measure the distance between the sensor and the object. Diffuse styles have a sensing range up to 10 meters; retro-reflective styles sense up to 100 meters. Analog and switch output models are available. OPT long-range series photoelectric sensor prices start at $295.
Backed by a one-year warranty, the OPT photoelectric distance sensors are CE, RoHS, and cULus compliant, are in stock and available for same-day shipping.
More information is available at www.automationdirect.com/laser-sensors.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.