New ProductNewsPress ReleasesPress Releases

ProSense Temperature Transmitters

January 12, 2017 – AutomationDirect has expanded its line of ProSense temperature sensors to include the XTP series of temperature transmitter probes. The series conveniently combines a precision RTD sensing element and transmitter electronics in a single stainless steel temperature transmitter probe.

 ProSense temperature sensors

Offered in three preconfigured temperature measuring ranges, XTP series transmitter probes are ready to use right out of the box.

Choose from four standard probe insertion lengths (30, 50, 100, or 150mm) and two integral male NPT thread sizes (1/4-inch or 1/2-inch) that allow direct mounting to the process or thermowells, eliminating the need for separate probe mounting or adapter fittings. An M12 quick-disconnect allows connection to the loop powered 4-20 mA output signal that provides a linear representation of measured temperature compatible with PLCs, SCADA systems, and digital panel meters.

Free downloadable ProSense XT-SOFT software allows users to program the XTP transmitter probe with a custom measuring range and change other configuration parameters, such as measuring unit (°C/°F), range limits (-58 to 302°F), fault condition reaction, output, and more.

The ProSense XTP series temperature transmitter probes start at $120.00; standard-duty stainless steel threaded thermowells with 1/2-inch or 3/4-inch NPT male process threads are also available, starting at $24.00.

For more information, click here.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of January 12, 2017. Check website for most current prices