The AutomationDirect Productivity2000 PLC system now has 50 discrete and analog I/O modules providing over 400 local I/O points. With remote expansion, over 4,000 total I/O points are available.
New DC discrete I/O modules (starting at $50.00) include 8-, 16- and 32-point, 12-24 VDC, sink/source modules with additional isolated commons. Two for the 8- and 16-point modules and four isolated commons for the 32-point module.
The Productivity2000 is a modular, rack-based system with a full lineup of discrete, analog and specialty I/O modules. The high-performance CPU has 50Mb memory, fast scan times and five communication ports for $255. Two 10/100 Mbps Ethernet ports allow programming, expansion and client/server connections (Modbus TCP, Ethernet/IP scanner and adapters).
Free Productivity Suite programming software features tag name-based memory addressing and combined ladder logic with function block-style programming; advanced instructions that simplify complex tasks, and an exhaustive HELP file that covers both hardware and software topics.
To learn more about the Productivity2000, visit www.automationdirect.com/p2000
To learn more about AutomationDirect’s newest products, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.