AutomationDirect now offers mini stopper and stopper bolt precision limit switches from Metrol. Mini stopper limit switches incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications. With 10 micron repeatability, long service life, and high contact force, these stainless steel switches are ideal for use in precision indexing/positioning applications.
Stopper bolt limit switches can take the place of a stop bolt and a separate switch for indication. Metrol stopper bolt precision limit switches incorporate a mechanical stop along with the limit switch function and provide 2 tasks with one device by housing a high-accuracy switch in a stopper bolt. These are designed to have the sensed parts come to a stop against them and not damage the switch.
Mini stopper limit switches start at $35.00 and stopper bolt limit switches are priced from $48.00. Both have a one-year warranty.
Learn more by visiting: www.automationdirect.com/stopper-limit-switches
To read more press releases, click here
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com