August 27, 2014 – AutomationDirect has added over 160 accessories designed for Hubbell-Wiegmann enclosures. New items include drip shield kits, window kits, folding shelves and internal mounting components. Drip shields protect door hardware from dripping water and settling dust and easily attach to the enclosure with stainless steel screws, gasket and sealing washers; drip shields start at $37. Steel and stainless steel window kits for window sizes from 5×3 inches to 35×23 inches are designed to be used indoors on NEMA 12 and 13 enclosures.The kits are fully gasketed to maintain an oil tight seal and start at $103.
Heavy gauge steel folding shelves, in 12×12 and 18×18-inch sizes, support up to 35 lbs. of equipment while the user is installing and maintaining electrical components in an enclosure. Folding shelves start at $165.
Additional items added include key-locking latches for the NEMA 412 Ultimate series enclosures; latches for NEMA 4 and NEMA 4X enclosures are available in black padlocking, stainless steel padlocking, and black padlock/keylock versions. Locks and latches start at $53.
Learn more about the full line of Hubbell-Wiegmann enclosures at: www.automationdirect.com/enclosures.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.