NewsPress ReleasesPress Releases

AchieVe Pressure Switches

April 1st,2026-AutomationDirect now offers AchieVe LPPS and S18-1C mechanical pressure switches which deliver rugged, reliable pressure sensing for demanding industrial applications. Built with durable brass housings and simple, secure setpoint adjustment, these switches provide dependable relay outputs without the need for external contactors or interposing relays.

AutomationDirect now offers AchieVe LPPS and S18-1C mechanical pressure switches which deliver rugged, reliable pressure sensing for demanding industrial applications.

The LPPS series supports pressure ranges up to 3000 psig and features a 5A SPDT relay output at 125 VAC (3A at 30 VDC). Models are offered with 1/8 or 1/4 in. NPT male process connections and a mechanical setpoint adjustment with locking screw, all in a rugged housing rated for NEMA 4 and 13 environmental protection.

The S18‑1C series is designed for pressure ranges up to 120 psig and features a high‑capacity 10A SPDT relay output at 125/250 VAC (5A at 30 VDC). These switches include a simple thumbwheel for fast, precise setpoint adjustment, a 1/8 in. NPT male process connection, and rugged construction that ensures consistent performance across a wide ‑20 to 220°F operating range.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download