July 31, 2024 – AutomationDirect has added the AchieVe LPPT series pressure transmitters which offer great value for general industrial applications. These pressure sensors feature a rugged, compact stainless steel construction, are ideal for space limited applications, and are extremely affordable. AchieVe pressure transmitters offer a male 1/4” NPT process connection, measuring ranges up to 5000 psig, and a 4-20 mA analog output.
The new AchieVe LPPT series pressure transmitters are UL recognized, CE marked, and have a high IP67 environmental protection rating. They offer a 3-year warranty and are priced at only $79.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo