NewsPress ReleasesPress Releases

AchieVe FBM Series Rectangular Photoelectric Sensors

AchieVe FBM Series Rectangular Photoelectric Sensors

AutomationDirect has added AchieVe FBM series rectangular photoelectric sensors that deliver reliable performance at a great price for a wide range of industrial applications. They feature a rugged thermoplastic construction, offer options for visible red LED, pinpoint LED, or infrared light emission, and provide sensing distances of up to 10 meters.

Offered in diffuse with background suppression, polarized retroreflective, and through-beam styles, these sensors include selectable light-on/dark-on operation, 10–30 VDC voltage range, potentiometer sensitivity adjustment, and switching frequencies up to 1 kHz.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download