NewsPress ReleasesPress Releases

ADC Large AWG Sensor Cable

AutomationDirect has added larger gauge options for their flexible multi-conductor sensor/actuator cable lineup.

AutomationDirect has added larger gauge options for their flexible multi-conductor sensor/actuator cable lineup. The expanded selection now includes 20 AWG through 16 AWG cables, available with 3, 4, or 5 unshielded conductors.

Each conductor is made of bare copper stranded for enhanced flexibility and is insulated with color-coded PVC for easy identification. The yellow outer jacket is made from flexible PVC, making these cables ideal for stationary or light-duty industrial automation applications with minimal mechanical stress and free movement without any tensile stress. These UL and CSA-approved cables can be easily terminated using field wireable connectors, also available from AutomationDirect.

All sensor/actuator cables can be ordered in 1-foot increments to avoid unnecessary waste and expense.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download