NewsPress ReleasesPress Releases

Additional Crohm Brake Resistors

AutomationDirect now offers additional Crohm brake resistors that are designed and manufactured in the USA and feature rugged construction, industry-standard wattage/ohm combinations, and compatibility with drives up to 600 VAC.

June 10, 2026-AutomationDirect now offers additional Crohm brake resistors that are designed and manufactured in the USA and feature rugged construction, industry-standard wattage/ohm combinations, and compatibility with drives up to 600 VAC. 

The new additions include encapsulated flat mount PL-series models (from 200W to 500W) that provide compact, durable options ideal for installations where panel space and thermal management are key considerations. For more flexible mounting requirements, the new open-coil PT-series resistors, ranging from 240W to 1.5kW, deliver excellent heat dissipation and broad resistance value coverage. For finger-safe applications, the NEMA 1 enclosed models (from 240W to 22.5kW) are a great choice. If an outdoor-rated solution is required, the NEMA 3R enclosed models (from 800W to 6.9kW) are rain-proof. Both NEMA-rated enclosed versions incorporate a built-in normally closed thermal switch for added safety.

With wattages spanning from 200W to 22.5kW and dozens of configuration options, these new Crohm resistors ensure proper energy regeneration management for nearly any VFD application. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download