NewsPress ReleasesPress Releases

Additional Metal Work Pneumatic and New Potable Water Components

AutomationDirect now offers additional Metal Work pneumatic and new potable water components that support both general and specialized applications.

May 13,2026 – AutomationDirect now offers additional Metal Work pneumatic and new potable water components that support both general and specialized applications. The BIT series air prep line includes compact, cost effective filters, coalescing filters, regulators, lubricators, filter regulators, and complete FRL units. Available in multiple pressure ranges with 1/8″ and 1/4″ NPT ports, select units also feature clear technopolymer bowls for quick visual checks.

For drinking water applications, BIT series pressure regulators and filter regulators offer precise control and particulate removal in a lightweight, affordable design. With adjustable settings and rugged construction, they suit OEM equipment, food and beverage machinery, and similar uses.

Metal Work logic element valves expand pneumatic control by enabling OR, AND, NOT, YES, and MEMORY functions directly in air circuits—ideal where electrical control is undesirable. These compact valves include push-to-connect fittings, DIN rail mounting, and durable technopolymer bodies.

New special purpose inline fittings add flexible pneumatic functions such as pressure monitoring, mechanical pressure switching, valve operations, and filtration. Built with lightweight housings and push-to-connect ports, they install quickly and easily without tools.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download