June 11, 2025 – AutomationDirect has added Ashcroft B-Series mechanical pressure switches to deliver precise, reliable pressure sensing in a compact and rugged design. Equipped with cost-effective, high-capacity 15A relay outputs, they eliminate the need for external contactors or interposing relays. Select models feature a narrow deadband for highly accurate trip points. With adjustable setpoints, wide pressure ranges up to 3000 psig, versatile wall and conduit mounting options, durable epoxy-coated aluminum housings, and NEMA 4X/IP66 ratings, these switches are built for demanding industrial, process, and outdoor applications.
B-Series pressure switches are UL Listed, CSA approved, CE marked, RoHS compliant, and offer a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures, and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo