NewsPress ReleasesPress Releases

Ashcroft T4 Series Mechanical Temperature Switches

AutomationDirect now offers Ashcroft T4 series mechanical temperature switches which provide reliable temperature monitoring and control for demanding industrial applications.

August 5, 2026 – AutomationDirect now offers Ashcroft T4 series mechanical temperature switches which provide reliable temperature monitoring and control for demanding industrial applications. These rugged switches feature high 15A SPDT switch contacts that can directly control larger loads, reducing or eliminating the need for external contactors or interposing relays.

The T4 series offers field-adjustable setpoints over a wide -40 to 525°F (-40 to 274°C) setpoint range, with direct- and remote-mount models available to suit a variety of installation requirements. A setpoint locking screw helps secure the selected setpoint, and the epoxy-coated aluminum housing with NEMA 4X/IP66 protection withstands harsh industrial and outdoor environments. A standard 1/2-inch male NPT process connection allows easy installation in existing piping and equipment.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download