August 6, 2025 – AutomationDirect.com has added ASO Safety Solutions safety mats which provide a horizontal detection area (typically on the floor) to sense and protect personnel when entering dangerous areas. This safety mat addition includes yellow mats in 24 x 24 inches, 24 x 60 inches, and 36 x 36 inches with tapered or straight edge versions. Straight edge mats are used in large areas where multiple mats can be set next to one another for complete coverage, while tapered edge mats are ideal for small areas where rolling equipment exists and they require no additional trim to be installed.
Safety bumpers are pressure-sensitive devices typically used in applications involving moving equipment such as vehicles or AGVs. They are designed to handle tough environments and are not sensitive to vibration. This new addition includes more sizes, tapered edge models, and several new colors, including yellow, black, and red.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download