NewsPress ReleasesPress Releases

Atkore Stainless Steel Hygienic Connectors

AutomationDirect has added Atkore stainless steel hygienic straight and 90° connectors that are designed to create secure, liquid-tight connections between hygienic flex conduit and metal enclosures in sanitary environments such as food and beverage or pharmaceutical facilities.

June 10, 2026-AutomationDirect has added Atkore stainless steel hygienic straight and 90° connectors that are designed to create secure, liquid-tight connections between hygienic flex conduit and metal enclosures in sanitary environments such as food and beverage or pharmaceutical facilities. Built from Type 316 stainless steel and equipped with FDA-grade sealing components, they support strict hygiene requirements while delivering reliable performance in washdown and food-contact areas.

Engineered for durability and ease of installation, these connectors provide high mechanical strength, corrosion and oil resistance, and protection ratings up to NEMA 4X and IP69. With a wide operating temperature range and compliance with UL, CSA, NSF/ANSI, and RoHS standards, they offer a dependable, compliant solution that helps reduce the risk of contamination and downtime while maintaining efficient operations.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download