Motion-optimized PLC platforms combine traditional controls functionality with advanced multi-axis motion control, providing a streamlined automation solution. Industrial motion control applications range from simple to complex and are generally considered a design specialty. Currently, there are some entry-level solutions, and designers are also aware of high-performance motion control platforms. However, there are many cases where…
June 12, 2024 – AutomationDirect has added Velox safety machine guarding components by Husky Rack & Wire. Velox machine guarding is the industry’s fastest-installed machine guarding, capable of installation times that are four times faster than other guarding systems. Versatile and affordable, Velox guarding offers design flexibility to create a safe work environment and is…
Edge-enabled PLCs are an accessible and affordable way for most users to collect and create value from use field-sourced data. While many operations personnel at production and manufacturing companies are aware that their automated equipment can be a source of valuable data for analytics and other purposes, far fewer companies are positioned to create the…
Value, variety, and convenience define a commitment to supporting industrial automation end users, OEMs, and systems integrators. AutomationDirect has been named “Top Automation Products Distributor 2024” by Manufacturing Outlook magazine for “groundbreaking contributions to the manufacturing sector”. In a the Manufacturing Outlook April 2024 cover story titled AutomationDirect: Where Value, Variety and Convenience Align, AutomationDirect’s…
In 2022, OSHA reported 5,486 fatal industrial accidents. Many more accidents resulted in injuries or lost work productivity. These accidents may have been avoidable. Proper training and machine safeguarding could’ve prevented many of these accidents, reducing injuries, downtime, and deaths. Industrial safety starts with training. In addition to training, proper machine protection is another layer…
What do manufacturers in the packaging, food, beverage, pharmaceutical, and personal care industries have in common? How would you answer this question if it was asked during a restaurant trivia game? If you bet all your hard-earned trivia points on “E,” then you would be collecting your prize! Balluff is a fourth-generation, family-owned sensor and…
May 29, 2024 – AutomationDirect has added Gefran GQ and GRSH series solid state relays that feature a wide range of contact ratings and input and output voltages. They are available in DIN rail or panel mounting styles and offer a variety of overload and thermal protection options. Gefran GQ series “hockey puck” style panel…
May 29, 2024 – AutomationDirect has added new Murrelektronik Modlink panel interface connectors that provide various styles of interface inserts, frames, and optional protection covers that can be easily configured for a custom data and/or power panel interface connector. Modlink panel interface inserts are available in nine connection combinations that may include RJ45 Cat5e, female/male…
May 22, 2024 – AutomationDirect has added new discrete and relay I/O expansion modules to the Productivity PLC family. For the Productivity1000 PLC series, a 4-channel, high current relay output module is now available. This module provides up to 7A/point for both DC and AC control circuits and features four Form C (normally open/normally closed)…
May 22, 2024 – AutomationDirect has added several new additions to the powerful LS Electric XGB PLC series. For discrete (ON/OFF) monitoring and control, a new lower-cost 24 VDC 8-point input module, 8-point 12-24 VDC sinking and sourcing output modules, an 8-point relay module with Form A contacts, and a 16-point combination discrete input/relay output…