Solving Frequency Signal Conditioner Challenges Frequency signal conditioners—designed to handle high-frequency pulse signals from sensors and convert them into other useful automation signals—are an important industrial automation design component for both new and retrofit applications. High-frequency pulses may be generated from a proximity sensor associated with a spinning sprocket, between digital motion control systems requiring…
How to Choose a Sensor for the Production Environment Sensors play essential roles in the modern production environment, capturing data on position, speed, proximity, pressure, temperature, level, flow, current, voltage, and more. There is such a wide variety of sensors on the market that finding the right device for your application can seem overwhelming. It…
Six Tips to Help You Build a Better, Safer Machine Safety is an essential aspect of machine design and operation, protecting personnel, guarding against equipment damage, and maximizing productivity. The purpose of a safety system is to bring a machine to a known safe state as quickly as possible after a safety sensor detects a…
Unshackling Industrial Data Access Modern consumers are increasingly familiar with tailored experiences, abundant information, and generally getting things “their way.” Those working in the industrial manufacturing and automation sectors, on the other hand, have not always enjoyed such flexibility. Fortunately, hardware and software advancements mean that access to valuable industrial sourced data is easier, more…
Build Better Machines Faster Using Today’s Enhanced Motion Controllers and PLCs High-performance servo motion is now more affordable and accessible than ever due to integrated controllers, making the technology viable even for applications which could not formerly support the cost or complexity of traditional implementations. Learn more The Master Controller of Motors Everyone knows that…
Simplified Motion Control High-performance servo motion is now more affordable and accessible than ever due to integrated controllers, making the technology viable even for applications which could not formerly support the cost or complexity of traditional implementations. Learn more Turning Up the Heat on a Balky Boiler Applying commercial off-the-shelf automation products can provide the…
3-Axis Motion Made Simple in 3 Ways using CLICK PLUS PLCs | White Paper AutomationDirect CLICK PLUS PLCs, when combined with stepper motors, make advanced motion control and edge integration simple for smaller systems. Electric motors provide the motive force for many types of machinery and equipment. Sometimes standard AC and DC motors are operated…
Early fault detection and simple plug-and-play field replacements In addition to the large amount of process data available cyclically, faults can be identified easily through diagnostic information messages. This includes device faults, such as memory or processor failures, or process faults like empty pipe detection. Comprehensive diagnostics reporting increases overall system reliability and boosts customer…
Big Rig Custom Shop Accelerates Automation into the Passing Lane “Less is more” and “function over form” are phrases often associated with the design of objects—anything from office supplies up to buildings or larger—to promote a concept of simplicity, clarity, and essential purpose. However, there are plenty of cases where most people would agree that…
Featured Products LS Electric XGB PLCs are advanced controllers geared for motion applications with high-level features, such as IEC programming, that can be beneficial in any automated system PLCs starting at $279 LS Electric L7C AC servo systems combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque…