AutomationDirect has added IDEM emergency stop control stations to its line of pushbuttons. Designed to provide robust emergency stop protection, the switches have a special lid safety trip mechanism which opens the contacts if the station lid is removed. Versions are available with a button protection shroud that accepts a padlock to lock out for maintenance activities, providing added protection.
The emergency stop control stations are available in two styles which are fitted with a 40mm twist-to-release mushroom head operator; the standard size box features 3-pole positive guided contacts and is available with plastic IP67-rated or IP69K-rated (NEMA 6) stainless steel housings and two conduit entries, while the long size box features a stainless steel housing, 4-pole positive guided contacts, three conduit entries, a two-color LED for status indication and includes an emergency stop legend plate.
Starting at $29 for the plastic housing and $125 for stainless steel, all emergency stop control stations conform to ISO 13850, ISO 13849-01, IEC 60947-5-1 and IEC 60947-5-5. IDEM emergency stop control stations are backed with a one-year warranty, cULus listed, CE, RoHS2 and REACH compliant.
To learn more about emergency stop control stations, visit: www.automationdirect.com/pushbuttons. [hozbreak] [hozbreak]
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.