New ProductNewsPress ReleasesPress Releases

AutomationDirect Adds New Sizes of Valves to Pneumatics Line

AutomationDirect’s NITRA® line of pneumatics products now includes additional directional control solenoid valves available in a wide variety of configurations to meet a broad range of pneumatic valve applications. With this addition, there are now more valves choices in size and volume with all the same features and benefits of the inexpensive and popular existing valves. Configurations include: single solenoid, two-position and double solenoid in two-position, three-position center closed, and three-position center exhaust. There are now 10 additional smaller body sizes (all 1/8″ NPT ports) and eight additional larger body sizes (all1/2″ NPT ports). Applications include controlling actuators for positioning, clamping, moving product from place to place and controlling air volume for cooling or drying.

NITRA AVS-series directional control solenoid valve prices start at $18 and are backed by a two-year warranty.

Learn more about NITRA pneumatic valves by visiting: www.automationdirect.com/pneumatic-solenoid-valves.

 

Nitra-AVS-LineExt_5x7

Click to Learn