RACO liquid-tight connectors are designed for use on flexible metallic liquid-tight conduit and Type B flexible non-metallic liquid-tight conduit in outdoor or indoor locations. Available in straight and 90-degree models, liquid-tight connectors are used to positively bond the conduit to a box or enclosure; the connectors are suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 & 2 hazardous locations. All models feature a zinc-plated steel heavy-duty locknut to assure continuity of ground; a patented split gland-ring slips onto the conduit quickly to grip the jacket of the conduit, assuring a perfect seal, and preventing pullouts. A sealing washer is also included if terminating the connector in a threadless opening.
Available in 3/8-inch to 2-inch thread sizes, models are available in insulated and uninsulated styles, starting at $1.75.
To learn more, visit: www.automationdirect.com/conduit-connectors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.[hozbreak]
[hozbreak]