Cumming, GA — November 14, 2012 … AutomationDirect’s line of capacitive proximity sensors now includes 12mm metal round bodied DC models with shielded and unshielded mounting options, PNP, normally-open outputs, potentiometer adjustment and M12 quick disconnect. Unshielded 18mm DC plastic bodied models with selectable normally-open/normally-closed outputs feature logic auto detection. Additional unshielded 30mm models feature AC and DC versions with plastic housings and have programmable normally-open or normally-closed outputs. Rectangular plastic DC sensors, ideal for sight glass applications, feature selectable normally-open or normally-closed outputs and are fitted with a two-meter three-wire axial cable. Starting at $59, all units are cULus, CE and RoHS rated and have a limited lifetime warranty. See the full capacitive proximity sensor line at: www.automationdirect.com/sensors-capacitive.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product.