New ProductNewsPress ReleasesPress Releases

AutomationDirect Introduces New Line of Low-Cost Terminal Blocks

Cumming, GA — May 15, 2013  AutomationDirect’s product offering now includes the Konnect-It™ line of terminal blocks and accessories.

Konnect-It single-level terminal blocks handle currents up to 175A, accept a wide range of wiring sizes from 26 AWG to 2/0 AWG and have a 100kA SCCR rating. Prices start at $30 for a 100-pack and are available in a variety of colors.

Konnect-It Terminal Blocks

Double-level terminal blocks come in 20A and 30A versions and a variety of colors. Optional features include LED indicators, diode and direct cross level connections, as well as terminal blocks with an added grounding leg. Double-level terminal blocks start at $83 for a package of 100.

Konnect-It triple-level terminal blocks handle up to 24A and accept a wide range of wiring sizes from 24 AWG to 12 AWG. Optional features include NPN and PNP sensor blocks with LED indication, as well as terminal blocks with an added grounding leg. Sold in packs of 20, prices start at $27.

Grounding terminal blocks with screw-down or snap-on clamping ground connections offer low contact resistance and corrosion-free connection points. Starting at $69 for a 50-pack, the yellow-green color of the housing provides for easy identification.

Konnect-It miniature terminal blocks are available in 20A and 30A capacities. Starting at $36 for packs of 100, miniature terminal blocks are mountable on 15mm DIN rails; miniature grounding blocks are also available in packs of 50 or 10 starting at $19.

Fuse holder and disconnect terminal blocks provide an easy solution to enable circuits to be opened or to perform tests while the system is powered. Fuse holder terminal blocks are designed for easy installation and removal of 5mm x 20mm glass fuses up to 6.3A. Fuse holder terminal blocks start at $83 for a 50-pack; disconnects start at $61 for a 50-pack.

Available Konnect-It accessories include end brackets and covers, separators, jumpers, marking tags, as well as top covers and label holders.

You can see the full line of Konnect-It terminal blocks and accessories at: www.automationdirect.com/Konnect-It.

AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product.

Editorial Contact: 
Tina Gable
Phone: 678-455-1730
Email: tjohns@automationdirect.com