The AutomationDirect DURApulse GS4 series of AC sensorless vector drives includes many of the same standard features as current GS drives including dynamic braking, PID, and removable keypad, as well as major enhancements.

GS4 drives are available up to 300hp in 460V models, up to 100hp in 230V models. All 230V models can operate in 3-phase or single phase configurations. Starting at $422.00, GS4 drives have a 100kA Short Circuit Current Rating (SCCR), a 50°C operating temperature rating, and STO (Safe Torque Off) is built in.
Built-in I/O includes eight DC digital inputs, two DC digital outputs (up to 48V), and five analog channels (3 inputs and 2 outputs) configurable for either voltage, current or potentiometer (input). The expansion I/O slot accepts any one of three I/O option cards (DC In/Out, Relay Out, AC Input).
GS4 drives support both Modbus RTU and BACnet (serial) protocols as standard. GS4 drives also accept an optional Modbus TCP or EtherNet/IP Ethernet card for fast network access at low cost.
The GS4 smart keypad with embedded Quick Start menu can be remotely mounted with a simple bezel kit and a standard Ethernet patch cable. The keypad can configure and store up to 4 complete sets of drive parameters for backup and recovery operations. Beyond initial drive setup, the keypad can be used for run/stop control of the motor and as a scalable speed or frequency display.
A fully functional PLC is built in to the GS4 drives, capable of up to 10k ladder logic steps for drive-related logic requirements. Drive and integral PLC programming/configuration is supported with individual free downloadable software packages. Advanced PLC features include real-time calendar/clock and full PID control.
DURApulse GS4 Series AC drive units start at $422.00 and are backed by a two-year warranty. GS4 drives are CE, TUV, UL and cUL listed.
Learn more about the GS4 by visiting: www.automationdirect.com/durapulse-gs4-drives
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
*Prices as of October 18, 2017. Check website for most current prices.


