New ProductNewsPress ReleasesPress Releases

AutomationDirect Offers Hub-Style Servo Gearboxes

AutomationDirect’s line of SureGear® precision servo gearboxes now includes hub-style inline models. The PGD series sets a new standard in applications requiring extremely high torque ratings and rigidity. The compact design and hub-style output is ideal for equipment that requires high-speed, high-precision indexing movement. The remarkable torsion stiffness and the low backlash of the planetary gearing combine to provide outstanding positioning accuracy.

Hub-style Servo GearboxesThe hub-style gearboxes feature a best-in-class backlash rating of less than 3 arc-minutes and exceptional torque handling capabilities. Available in gear ratios ranging from 5:1 to 50:1, the PGD series offers a high-performance, robust planetary solution for OEM customers. Additional features include helical-cut planetary gears for quiet operation and reduced vibration as well as uncaged needle roller bearings for high rigidity and torque.

The PGD reducer is often used for larger indexing applications and dial tables commonly found in packaging machines, filling equipment, injection molding machines and assembly automation systems.

Maintenance free, the gearboxes contain high-viscosity, anti-separation grease which does not migrate away from the gears and does not leak through the seal.

Starting at $722.00, the SureGear PGD-series gearboxes can be mounted in any orientation, have an IP55 environmental rating and are backed with a five-year warranty.

To learn more about SureGear PGD hub-style in-line servo gearboxes, visit: www.automationdirect.com/servo-gearboxes. [hozbreak]Click to learn more about SureGear Servo Gearboxes [hozbreak]

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.