NewsPress ReleasesPress Releases

Autonics CT Series Counter/Timers from AutomationDirect

Autonics CT Series Counter/Timers

April 29, 2026 – AutomationDirect now offers Autonics CT series counter/timers that deliver a powerful, easy-to-use solution for counting, timing, and batching applications, backed by the trusted Autonics brand. Designed for fast setup, these versatile units can be configured directly from the front-panel pushbuttons, with select models programmed via RS 485 using Autonics DAQMaster software.

Autonics counter/timers offer application specific models that simplify configuration while expanding functionality beyond traditional units. Available features include optional communications, batching capability, and 4-digit or large 6-digit displays. Offered in multiple DIN sizes, including a new 72 × 72 mm option, they support both 120 VAC and 24 VDC power and provide expanded output options. With flexible configuration and free software tools, Autonics CT counter/timers are a smart choice for modern automation systems requiring dependable performance.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download