March 26, 2025 – AutomationDirect has added Autonics BTF, BTS, and BPS series miniature photoelectric sensors featuring ultra-compact slim or narrow housings that are easy to install in tight spaces. The lineup includes:
- BTF ultra-thin series with housings only 3.7mm thick (4.6mm including lens)
- BTS ultra-slim series with housings only 7.2mm wide
- BPS compact series low-profile, flat housings only 7.5mm thick (8.1mm including lens)
These miniature sensors offer sensing distances up to 3m, durable PBT thermoplastic housings, and an IP67 protection rating. They feature highly visible red LED or infrared light sources for reliable detection and are available in diffuse, diffuse with background suppression, retroreflective, and through-beam sensing styles.
The new Autonics miniature photoelectric sensors are CE and UKCA marked and RoHS compliant. They offer a 3-year warranty and start at $79.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo