August 21, 2024 – AutomationDirect has added the BLOCK PM series mini power supplies which feature a compact form factor, excellent transient voltage protection, and an affordable price. They are robust and adaptable for a range of applications, offering performance and reliability without the higher cost of full-featured power supplies.
The new BLOCK PM-0624-100-0 redundancy module prevents costly downtime by monitoring two matched BLOCK power supplies and switching to a backup when a failure occurs. The module also decouples the power supply outputs to prevent one supply from overloading the other.
BLOCK PM series power supplies offer 24 to 96W models with 12 or 24 VDC adjustable outputs and start at $49.50; the BLOCK PM redundancy module accepts power supply inputs up to 144W and is priced at $98.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo