April 22, 2026 – AutomationDirect has added RHINO PSR series power supplies with tool‑free spring clamp terminals provide secure, vibration‑resistant connections that never need retorquing, delivering long‑term reliability in industrial panels. These competitively priced power supplies combine an ultra‑slim design with rugged metal or aluminum housings, making them ideal for space‑constrained control cabinets.
With high efficiency, high power density, and constant‑current overcurrent protection, the PSR series is well‑suited for charging and other demanding loads. Single‑phase and three‑phase models offer a wide input range and adjustable 24 VDC outputs from 120 to 480 W. Their IP20 finger‑safe protection rating prevents accidental contact with live components during installation and maintenance.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download