Issue 55, 2025Notebook IssueUncategorized

Brainteasers, Issue 55, 2025

Polka Dot Remainder

Find the area of the blue shaded portion in each figure below:

Polka Dot Remainder
Under My Umbrella
Hexagonal Detangle
Fang Tango: The three half-circles are the same size.

Area Sensors

Speaking of Area – did you know that AutomationDirect offers multiple types of Area Sensors? Also known as Measuring Light Grids, these sensors can detect the presence of an object within the grid, AND measure that object’s height. These sensors can provide a proportional analog output or communication signal to a controller and are ideal for:

  • Detecting chute or hopper fill status
  • Measuring product stacking heights such as paper stacks or pallet heights
  • Sorting objects based on their height
  • Ensuring proper orientation of products
    Learn More – go2adc.com/area

Answers Below

.

.

.

.

.

.

.

.

Polka Dot Remainder

It’s obvious by inspection that the area of the blue shaded portion is equal to the area of the big quarter circle minus the areas of the two smaller half circles.  The area of the big quarter and lower half are easy to calculate. But we need to know the radius of the upper half circle, in order to calculate its area.

Note the right triangle described below:

Start by finding r. Where r is the radius of the smaller half circle.

Using the Pythagorean theorem (square of the hypotenuse of a right triangle is equal to the sum of the squares of the sides):

(6 + r) 2 = 62 + (12 – r)2

36 + 12r + r2 = 36 + 144 – 24r + r2

36r = 144

r = 4

Now we can calculate the areas of the three circle sections

Area of the big quarter circle: 1/4π122 = (144/4)π = 36π

Area of the lower half circle: 1/2π62 = 18π

Area of the upper half circle:  1/2π42 = 8π

And thus: the area of blue shaded portion is the area of the big quarter circle less the areas of the two smaller half circles: 36π – 18π – 8π = 10π  (or approximately 31.4)

Under My Umbrella

To start the solution let’s superimpose a 2 x 2 grid over the lower part of the figure:

Then let’s color the two areas below – for clarity:

If we can determine the areas of the yellow and green portions of the figure, we can subtract that total area x 2 from the area of the larger quarter circle – and determine the answer.

The yellow shaded portion has an area of 22 – 1/4π22   =   4 – π

The green shaded portion has an area of 1/4π22  =  π

So, the combined area for the yellow and green areas is:  4 – π + π   =  4

(note that you could rotate the yellow section to fit above the green and complete a 2×2 square.  Also with area = 4)

The large quarter circle has an area of 1/4π42 = 4π

Therefore, the area of the entire blue shaded portion is 4π – 8  (or approximately 4.566)

Hexagonal Detangle

Let’s start by superimposing a grid of equilateral triangles with 2” sides

Then focus on a pair of the triangles at the bottom center of the figure:

From this figure, it’s possible to subtract 1/6 the area of a 2” radius circle from the area of two of the equilateral triangles to determine the area of 1/6th of the total blue area.

  • The area of one of the triangles can be found using the formula for equilateral triangles A=(√3/4)a2

(where ‘A’ is area, and ‘a’ is the length of one side).  A = (√3/4)22 = √3

  • You could also find that area using the Pythagorean theorem. The height of the triangle is 22 – 12 = h2 so, h=√3.  And the area is height x ½ base-length, or √3 x 2/2 = √3
  • So, the area of two of the triangles is 2√3
  • The area of 1/6th of a 2” radius circle is (π22)/6 = 2π/3

So, 1/6th of the blue shaded area is 2√3 – 2π/3 (this is the area of the blue portion of a single triangle)

And thus, the total blue shaded area is 12√3 – 4π  (or approximately 8.22)

Fang Tango

Let’s color two more sections of the figure for clarity of the explanation.

It can be seen that the areas of these two combined sections are identical (the only difference is rotation):

And if that is true then, we can subtract the area of the yellow section from both sides of the equation:

And that leaves the following equality:

Thus, we know that the areas of the blue and red sections are identical.  The area of the red shaded section is somewhat easier to calculate:

It’s 22.5/360ths or 1/16th of the area of a 2” radius circle.  Or (π22)/16 = π/4   (or approximately 0.79)