Issue 57, 2025Notebook IssuePress ReleasesPress Releases

More BRX PLC DC I/O and Pluggable Option Modules

AutomationDirect has added new DC I/O and pluggable option modules that expand BRX PLC communication capabilities.

August 27, 2025 – AutomationDirect has added new DC I/O and pluggable option modules that expand BRX PLC communication capabilities, support higher-voltage systems, and provide diagnostics.

Added DC I/O expansion modules include a 16-point, 12–24 VDC discrete output module and a 16-point, 12–24 VDC discrete output module with individually configurable outputs that detect fault conditions such as open load (broken wire), over-temperature, and overcurrent (short circuit). For 48 VDC control applications, such as those in data centers and telecom environments, new options include a 16-point discrete input module, a 16-point discrete output module, and an 8-point input/8-point output discrete combo module.

New Ethernet pluggable option modules (POMs) offer protocol-specific support for either Sparkplug B or OPC UA, providing dedicated connectivity for IIoT and data-centric systems. A new USB-C pluggable option module provides additional flexibility for programming and communication. These swappable POMs allow custom communication configurations and easily slide into the open slot on BRX CPUs. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download