July 17, 2024 – AutomationDirect has added hydraulic power units (HPUs), heat exchangers for HPUs, and hydraulic solenoid valves from Bucher Hydraulics, a well-respected name in the industry.
Hydraulic power units contain a reservoir, pump/motor, filter, and all necessary controls to power a hydraulic system. They are offered in the single-phase powered M-series and three-phase powered T-series models. A T-series dual-flow, dual-pressure model is also available.
Heat exchangers for hydraulic power units extend the life of a hydraulic system by maintaining a lower fluid temperature. Hydraulic solenoid valves are available in both NFPA D03 and D05 patterns and are 4-port, 4-way, 3-position valves with tandem, closed, open, and float center options.
The new Bucher hydraulic power supplies, heat exchangers, solenoid valves, and accessories have a 1-year warranty. Hydraulic Power Units start at $171.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo