Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

C-more Industrial Monitors

October 29, 2025 – AutomationDirect has added C-more CTM series industrial LCD flat panel monitors that feature a 10-point projected capacitive (PCAP) glass surface touchscreen that provides a crisp widescreen view and a smooth touch, similar to screens offered with the newest cell phones and tablets. PCAP screens are highly responsive even when wearing gloves and are less sensitive to debris and moisture.

These monitors are available in 18″, 22″, 24″, and 27″ versions with various mounting options including panel and VESA arm mounts. They offer an IP65 rated front bezel for water and dust protection and meet UL’s drop test for shatter resistance. C-more industrial monitors are ideal for SCADA systems, Andon boards, and for use with C-more CM5-RHMI headless HMIs.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download