March 11, 2026 – AutomationDirect now offers RuB manual ball valves that bring unmatched versatility, performance, and reliability to fluid and air control applications. Featuring a lifetime warranty, the available offering spans everything from compact micro and mini valves, perfect for tight space OEM builds, to high flow industrial options engineered for demanding environments. General…
March 11, 2026 – AutomationDirect has added Peter Electronic VSII Plus soft starters which provide durability, a high number of starts/hour, and a simple setup for standard or light-duty applications up to 105A. Quick configuration is achieved by adjusting the positions of 3 trim pots, and status LEDs indicate the units’ operational status. Built-in DIN-rail…
March 5, 2026 – AutomationDirect now offers STRIDE PRO Unmanaged+ industrial Ethernet switches which are a step up from basic unmanaged switches, adding efficient network optimization by seamlessly integrating essential features such as IGMP snooping (traffic prioritization), port monitoring, port alarms, VLAN support, and more. IGMP snooping ends network flooding by transmitting data only to…
March 4, 2026 – AutomationDirect now offers Sensy 2172L series single point, 5510 series shear beam, and 2782 series tension/compression load cells that deliver flexible solutions for weighing and force measurement. They are ideal for applications ranging from small packaging scales to rugged industrial tanks and conveyor systems. Built from aircraft-grade aluminum or stainless steel,…
March 4, 2026 – AutomationDirect now offers Schmersal PROTECT PSC1 safety controller which is a compact safety control system with scalable I/O from a trusted leader in machine safety. E-stops, light grids, and almost any safety device can be monitored with ease, and the universal interface ensures instant connection to every standard fieldbus. The base…
February 25, 2026 – AutomationDirect now offers Penn-Union split bolt connectors, power bars, service post connectors, and more. Split bolts deliver a secure, long‑lasting connection for two conductors in a wide range of power distribution applications. With options engineered to handle multiple wire gauges and material combinations—including CU‑CU, CU‑AL, and AL‑AL—they offer the flexibility installers…
February 18, 2026 – AutomationDirect has added stripping, cutting, and crimping tools from Weidmuller which are designed to streamline wiring tasks with greater speed, precision, and consistency. The STRIPAX PLUS 2.5 combines cutting, stripping, and ferrule crimping in one compact tool, allowing complete terminations with minimal motion. Linked ferrule strips (sold separately) feed automatically into…
Overcoming Problematic Installs with Wireless I/O While some industrial monitoring and control systems are easily connected to their associated field devices, the harsh reality is that many installations are much more complicated. Input/output (I/O) signaling over long distances, especially where there is not a convenient wiring path, is a costly proposition. Learn more Supplier Profile…
February 11, 2026 – AutomationDirect has added TE Connectivity Snap-on markers which are “C” profile wire labels designed for quick and easy application onto wires that are already terminated. These markers can be applied or changed without disconnecting the wire, offering significant time savings compared to on-site printing or handwriting for small jobs. Each marker…
February 4, 2026 – AutomationDirect has added Endress+Hauser Picomag magnetic‑inductive flowmeters with EPDM seals that enable additional applications beyond those supported by the existing FKM seals. Picomag series flow meters measure conductive liquids (≥10 μS/cm) up to 198 GPM, and simultaneously monitor flow, temperature, and volume. They include two configurable I/O points supporting analog, pulse,…