September 13, 2023 – AutomationDirect has added PBC linear shafts, bearings, and shaft supports to their power transmission product category. PBC linear shafts are precision ground to provide an optimized surface for plain and ball bearings and are ideal for high-precision linear motion applications where tight tolerances are needed. The shafts are available in carbon…
September 13, 2023 – AutomationDirect has added Gladiator GECP series modular 12/24 VDC circuit protectors to their selection of electronic circuit protection devices. The GECP series offers both fixed trip current versions and a version with an adjustable trip current range and adjustable trip characteristics. LED signaling with output alarms allows real-time status monitoring. This…
August 30, 2023 – AutomationDirect has added a wide assortment of quality WEG Electric contactors and motor control devices to their lineup of motor controls and safety equipment. The CWBS series IEC safety contactors provide a safe and reliable way to control electrical power in industrial and commercial applications. Available in ratings up to 80A,…
August 30, 2023 – AutomationDirect has added more Quabbin DataMax industrial and commercial Ethernet cable gauge sizes and styles to their cut-to-length cable offering. New Quabbin DataMax Extreme industrial Ethernet cable additions include Cat6/6a cable in 26 and 24 AWG with 4-twisted pairs and 7-stranded tinned copper conductors. These cables are available with a black…
August 23, 2023 – AutomationDirect has added ProSense XTD2 and XTH2 series programmable temperature transmitters to their lineup of temperature transmitters/signal conditioners. The ProSense XTD2 series DIN rail-mounted and XTH2 series head-mounted universal programmable temperature transmitters are ideal for a wide range of industrial applications and can be used with a variety of sensors and…
August 23, 2023 – AutomationDirect now offers more quality enclosures and accessories to cover a wider range of needs. These new additions from Hammond Manufacturing include carbon and stainless steel junction boxes in various sizes, with NEMA 3/4/12 ratings, and screw covers. Polycarbonate and ABS miniature cases with screw covers and NEMA 4/4X/6/6P/12/13 ratings expand…
August 16, 2023 – AutomationDirect has added new Metal Work Syntesi air prep components to their pneumatic components category. This value-packed addition offers a full selection of combination pre-assembled air prep systems including manual shut-off, filter/regulator, and lubricator assemblies; filter/regulator and lubricator assemblies; filter and lubricator assemblies; and filter and coalescing filter assemblies. Also available…
August 16, 2023 – AutomationDirect is pleased to announce the addition of more wire and cable cutting, stripping, and crimping tools to serve your application needs. Our new crimping tool additions include a fixed crimping tool with indent profile, more tools with oval and trapezoid crimp profiles, a crimper model with a color-coded connector reference,…
August 16, 2023 – AutomationDirect has added Endress+Hauser Picomag series magnetic-inductive flow meters to their growing line of flow sensors. Picomag series flow meters offer reliable measuring and monitoring of conductive liquids such as drinking and industrial water with a minimum conductivity of 10 μS/cm. These magnetic-inductive flow meters allow simultaneous measurement of flow, temperature,…
August 9, 2023 – AutomationDirect has added AchieVe WDN series wire duct, providing more options for dependable wire management at great prices. This rugged, open slot, narrow finger, rigid wall wire duct is made of self-extinguishing UL 94 V-0 rated flame-retardant PVC material. AchieVe wire duct also features convenient upper and lower score lines to…