With more than 2,000 new industrial products published across the pages of New Equipment Digest in 2016, the editors and advisors selected the most “disruptive, industry-shifting innovations” they could find. Travis Hessman, Editor-In-Chief, and the team then asked the readers to vote for their choice. With more than 20,000 votes cast, the winners included the…
We all like the convenience of having things near us – a short drive to work, family and friends nearby, and the services we need close to home. RUKO Precision Tools uses that same philosophy in providing great service to its customers. RUKO stays close to its customers as well as its employees to ensure…
September 23, 2015 – AutomationDirect has expanded their offering of RUKO cutting tools to include additional high-speed steel jobber length drill bits in fractional sizes ranging from 1/16-inch to 1/2-inch, internal and external thread chasers, knockout punch kits, grinders and more. Available in single pieces and in sets, RUKO cutting tools are backed with a…
When medieval knights first used a primitive screwdriver to secure their jousting armor, they never could have imagined that such a tool would still be used centuries later. In fact, the general concept of a screwdriver hasn’t changed very much since the Middle Ages. People still need a screwdriver to turn screws and fasten things…
AutomationDirect’s line of RUKO cutting tools now includes drill/tap combination bits as well as fractional and metric thread hand taps. RUKO drill/tap combination bits provide uninterrupted hole drilling, thread tapping and deburring in one convenient bit. The high-speed steel bits are relief-ground and designed with ¼-inch hexagonal shanks for use with mild steel up to…
Cumming, GA — March 20, 2013 … AutomationDirect has expanded its line of Wera hand tools to include ratchets and sockets, as well as combination wrenches, nut drivers, chisel drivers and additional screwdrivers. Seven-piece nutdriver sets ($33) made of chrome plated steel feature hollow shanks to allow access to nuts on long screws and are available in…
Cumming, GA — October 17, 2012 … AutomationDirect has added T-shank jig saw blades, deburring tools, and more to its line of RUKO cutting tools. Available in high speed steel and bi-metal high speed steel, RUKO T-shank jig saw blades fit popular saw brands, such as Bosch®, Makita®, Black and Decker®, Hitachi®, and more. Jig saw blades…