October 5, 2022 – AutomationDirect has added CCEA SIRIO Q series LED work lights to expand their offering of industrial LED fixtures. These rugged, industrial-grade light bars are ideal for tractors, trucks, trailers, off-road vehicles, and earth-moving machines.
Providing up to a 1750 lumen output, these work lights feature an aluminum head on a pan-and-tilt stainless-steel bracket, allowing precise light adjustment in any direction. AC or DC powered models are available with 40° or 60° beam angles and have an IP67/69 protection rating.
CCEA SIRIO Q series LED work lights are UL recognized, CSA approved, CE marked, and RoHS compliant. These LED lights start at $214.00 and come with a 4-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo