July 21, 2021- CCEA industrial LED light bars have been added to AutomationDirect’s lighting product line. CCEA industrial LED lights provide bright lighting for work areas in commercial and industrial environments, with easy installation and long service life.
These 24 VDC powered lights are available with side-mount or recessed mounting options and offer an IP67 rating for use in various applications.
The Compact Alpha (CA) series is ideal for use in any work area where space is very limited. The Track Alpha (TA) series is designed for universal use, is resistant to machining debris and vibrations, and provides suitable protection from liquids and oils.
The Herionova series includes two types; a recessed style used for large CNC applications or wet industrial environments requiring very bright illumination and a side-mount style used for diverse working environments including industrial applications, automation processes, and medium to large CNC machines.
The new CCEA industrial LED lights start at $109.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo