NewsPress ReleasesPress Releases

Channellock Linesmans & Locking Pliers LX

April 1st, 2026-AutomationDirect has added CHANNELLOCK® American-made pliers and tool sets are engineered for tradespeople who demand reliability on every job. V-jaw pliers offer superior contact on pipes, tubing, and round stock thanks to their unique geometry. With laser-hardened teeth, PERMALOCK® fasteners, and a slip-resistant undercut tongue-and-groove design, these pliers deliver extreme holding power. For heavy-duty cutting, CHANNELLOCK lineman’s pliers featureXtreme Leverage Technology (XLT™), which places the rivet closer to the cutting edge for dramatically reduced cutting effort. Precision-machined knife-and-anvil edges ensure perfect mating and long-term cutting efficiency. New locking pliers offer curved-jaw and long-nose variants designed for fast, one-handed operation. The extended-release lever prevents pinch points while the epoxy-resin coating boosts rust resistance—ideal for metalworking, automotive, and fabrication environments.

AutomationDirect has added CHANNELLOCK® American-made pliers and tool sets are engineered for tradespeople who demand reliability on every job.

Additionally, CHANNELLOCKend cutting pliers are engineered with XLT™ technology and laser-treated cutting edges for cleaner, stronger cuts through nails, wire, and fasteners. New cable cutting pliers provide exceptional shearing force, easily handling up to 4/0 aluminum and 2/0 copper cable—making them indispensable for electricians and automotive technicians. Rounding out the newest additions are the long reach pliers, delivering extended access in tight or recessed workspaces with precision gripping or cutting performance. Snap ring pliers and multiple technician’s tool sets are also available, offering turnkey tool assortments with professional-grade versatility.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download