The latest CLICK PLCs are three to ten times faster than existing CLICK PLC units. Ethernet Basic PLC units and Ethernet Standard PLC feature one built-in 10/100 Mbps Ethernet communications port for both programming and Modbus TCP networking, plus one standard RS-232 serial communications port; Ethernet Standard PLC units add an RS-485 port.
With 8 input points and 6 output points built in, CLICK Ethernet PLC units are available with 24 VDC or 120 VAC inputs and DC or relay outputs and can be used as a complete PLC system. CLICK Ethernet PLC units also include a calendar/real time clock and battery backup.
Originally Posted: Jan. 28, 2016



