December 9, 2020 – New models of Contrinex DW series round proximity sensors are offered in barrel sizes from 8mm to 30mm. Flush and non-flush mount models are available with standard or extended sensing distances, with complete overload protection.
These IP67-rated sensors are made of nickel plated brass or 304 stainless steel. PNP models are IO Link compatible and are available with either a N.O. or N.C. output. NPN logic is also available with a N.O. output.
M12 quick-disconnect termination is available on all sizes of sensors; a 2m pigtail cable is an option on 8mm and 12mm sensors.
Backed by a lifetime warranty, these sensors start at $15.50 and are proudly made in the USA.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo