March 25, 2026-AutomationDirect now offer Datalogic Smart-VS vision sensor family models with expanded features. The new Smart-VS Plus sensor includes all the features of the standard Smart-VS sensor, including Ethernet communication and several I/O points, but adds additional object classifications for a total of 3 classes, which is useful when Good/No Good/No Object tests are needed. The Smart-VS Plus imager supports up to 20 stored images, and the operating range is expanded to 50-400 mm.
Datalogic’s most advanced vision sensor, the Smart-VS EVO, includes everything the Smart-VS Plus offers, with support for a 6-class classification, including anomaly detection, and the imager stores up to a total of 50 images. It provides the same long-range operating distance (50-400 mm) but includes an additional output for a total I/O count of 4 outputs and 2 inputs.
These new sensors come with a 3-year warranty and boast the same easy setup as the basic Smart-VS sensor, using a web-based GUI that requires no specialized training or experience.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download