NewsPress ReleasesPress Releases

di-Soric 2D Cameras from AutomationDirect

di-soric 2D S-mount lens cameras

July 30, 2025 – AutomationDirect has added di-soric 2D S-mount lens cameras, which utilize a standard interchangeable M12 lens. These cameras provide powerful imaging capabilities and can also function as vision sensors, making them ideal for applications that require flexibility and adaptability. They support functions such as localization, detection, counting, measurement, and code reading, and include user-friendly configuration software for high customization, along with a web HMI for easy remote access.

di-soric S-mount cameras offer a wide range of focal lengths through interchangeable lenses, allowing for both standard and wide-angle views. They are available with apertures of f/4.0 and f/8.0 and support image correction for optimal clarity. The cameras feature versatile Ethernet communication and support multiple protocols, including TCP/IP, FTP Client, SFTP Client, Profinet Client, and EtherNet/IP. Each unit includes three inputs and five fully configurable outputs. Integrated lighting around the lens reduces the need for external illumination. These cameras are housed in a rugged IP67-rated enclosure and come with a 2-year warranty.

These cameras are housed in a rugged IP67-rated enclosure and come with a 2-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download