Press ReleasesPress Releases

di-soric Sensor Signal Converters

AutomationDirect now offers di-soric patch cable in-line sensor signal converters which are compact, plug-and-play devices designed to provide versatile signal management right at the sensor. They allow for quick, easy retrofitting with existing M8 or M12 quick-disconnect sensors, making it simple to instantly upgrade discrete sensing capabilities without complex system changes.

AutomationDirect now offers di-soric patch cable in-line sensor signal converters which are compact, plug-and-play devices designed to provide versatile signal management right at the sensor.

These rugged converters deliver reliable performance across a wide temperature range, operate from 10 to 35 VDC with an IP67 protection rating, and are suitable for harsh industrial environments. They eliminate the need for costly separate components, offering PNP/NPN signal conversion, output inversion, pulse stretching for reliable signal detection, and configurable AND/OR logic to combine multiple sensor inputs into a single, complementary output.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download