April 1st, 2026-AutomationDirect now offers di-soric 8, 12, 18, and 30mm tubular and 12mm rectangular ultrasonic proximity sensors that are designed for contactless distance measurement and offer IO-Link with ISDU support, a rugged nickle plated brass construction, high IP67 protection ratings, and sensing distances up to 6,000mm. ISDU (Indexed Service Data Unit) provides on-demand exchange of parameter data (i.e., identification, configuration, diagnostics) between the IO-Link master and the connected device to ensure that measuring tasks and tasks such as avoiding influence from several sensors are possible in one application. ISDU allows access to specific settings using index/subindex addresses, enabling parameter modification, such as changing sensor thresholds or device diagnostics, without disrupting real-time operation. Output options include N.O./N.C. selectable outputs with push-pull NPN or PNP configurations or 0-10 VDC or 0/4-20 mA analog outputs. 4-pin M8 or M12 quick-disconnect terminations provide for quick and easy wiring and right-angle beam adapters are available for beam adjustments.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download