September 21, 2022 – AutomationDirect has added more color choices for Direct Wire 1kV ALL-FLEX MTW/THHW heavy-duty flexible power cable. This extremely flexible large gauge (8AWG to 500MCM) single-conductor industrial cable is ideal for industrial control panel distribution, VFD power feeds, servo systems, and non-traditional industrial applications including uninterruptable power supply (UPS) and transformer wiring, battery chargers, and marine board applications.
With the new color additions, ALL-FLEX large gauge MTW cable is now available in black, brown, yellow, orange, and green with a yellow stripe.
The new Direct Wire MTW cable can be ordered cut to length in 1-foot increments with a 20ft. (smaller gauges) or 10ft. (larger gauges) minimum.
Direct Wire large gauge MTW cable starts at $1.04 per foot and is made in the USA.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo